目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
mp14 8640-229346AirLINE Quick
Buerkert
Products (A - Z)
mp14
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/produkteaz/mp14/mp14_8640.prj},{NB=mp14_8640-229346AirLINE Quick},{BUNR=229346},{BUNR8=00229346},{AUSF=AirLINE-Quick-8640-12-D1/4-ALU-EXT},{VN=12},{WKST=Aluminium},{DWST=NBR},{LTA=NPT},{AUSF2=Q822Q},{A1=52.500},{A2=172.500},{A3=6.000},{A4=38.000},{A5=126.000},{A6=158.000},{P1X=18.000},{P1Y=6.200},{R1X=27.500},{R1Y=21.000},{X1X=26.000},{X1Y=5.800},{P2X=138.500},{P2Y=6.200},{R2X=144.500},{R2Y=21.000},{X2X=151.500},{X2Y=5.800},{C1=41.000},{C2=26.000},{C3=94.000},{C4=161.000},{C5=0.000},{C6=0.000},{D1=112.500},{D2=236.000},{D3=199.000},{E1=10.500},{E2=28.000},{E3=136.500},{E4=151.500},{F1=46.600},{F2=166.600},{ACTIVE=1},{CNSMASSEXACT=1.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Buerkert
Description
mp14_8640 - AirLINE Quick
Bill of material
mp14_8640-229346AirLINE Quick
BUNR
Bürkert-ITEM-No.
229346
229346
AUSF
Version
AirLINE-Quick-8640-12-D1/4-ALU-EXT
AirLINE-Quick-8640-12-D1/4-ALU-EXT
VN
Number of valve ports
12
12
WKST
Material
Aluminium
Aluminium
DWST
Sealing material
NBR
NBR
LTA
Port connection
NPT
NPT
CNSMASSEXACT
Weight
1.100
1.100
kg