目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XSMTG224292C2C2C5
CA-BE
Compositions
Type - XS+M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ca_be/composizioni/xs_m/xs_m_tg2_asmtab.prj},{NB=XS+M TG2. 246x296 /26/26/26/57(CCC)},{CS=246},{CD=296},{A=246},{B=296},{HS1=26},{HS1X=26,36,46,56,66,76,96},{MATS1=C},{HM=26},{HMX=26,36,46,56,66,76,96},{MATM=C},{HS2=26},{HS2X=26,36,46,56,66,76,96},{MATS2=C},{HS6G2=36},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFG2=22},{L1=190.000},{L7=33.000},{DIAMTCEITAV=8},{DIAMC=20},{DIAMC2=14},{B3H=29},{DIAMTCEI=12},{DIAMTCN=12},{COSTTCEI=26},{PPATH=xs_m_tg2/xs_m_tg2_asmtpl.prj},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
CA-BE
Description
XS+M TG2 - Composition
Bill of material
XSMTG224292C2C2C5
CS
Code number
246
246
CD
Code size
296
296
A
Size A
246
246
mm
B
Size B
296
296
mm
HS1
Thickness - plate S1
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
MATS1
Material - plate S1
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HM
Thickness - plate M
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
MATM
Material - plate M
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HS2
Thickness - plate S2
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
MATS2
Material - plate S2
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HS6G2
Thickness - plate S6G2
36
36
mm
HT1G2
Thickness - plate T1G2
12
12
mm
HT2G2
Thickness - plate T2G2
18
mm
HD
Thickness - plate D
57
77
97
117
57
77
97
117
mm
HPFG2
Thickness - plate PFG2
22
22
mm