目錄: Caprari
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caprari
E6VX13/3+MCH42-8
Caprari
Series
E Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{caprari/series/e/serie_e6vx_asmtab.prj},{NB=E6VX13/3+MCH42/-8},{DN=6},{FAM=VX-Rad.inox},{HNUM=13},{STAGES=3},{MOTSERIES=MC},{AXLOAD=H},{MOTDN=4},{MOTP=2},{MOTVAR=-},{ELCON=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caprari
Description
E6VX - Submersible Electric Pumps
Bill of material
E6VX13/3+MCH42-8
DN
Nominal well diameter
6
FAM
Pump family
VX-Rad.inox
HNUM
Hydraulic identification num.
13.000
18.000
27.000
13.000
18.000
27.000
mm
STAGES
Number of stages
3.000
5.000
7.000
9.000
10.000
12.000
14.000
17.000
19.000
20.000
21.000
23.000
25.000
27.000
30.000
32.000
34.000
3.000
5.000
7.000
9.000
10.000
12.000
14.000
17.000
19.000
20.000
21.000
23.000
25.000
27.000
30.000
32.000
34.000
MOTSERIES
Motor Series
MC
MC
AXLOAD
Axial load
H
H
MOTDN
Motor diameter
4
4
mm
MOTP
Nominal power (CV)
2.000
2.000
MOTVAR
Motor constructive variant
-
-
ELCON
Connection voltage
8
FREQ
Frequency
V-50 Hz