目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
86-6002501-60-12.567.54.569
Caster Concepts
Casters
Dual Wheel Casters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{casterconcepts/casters/dual_wheel/86_asmtab.prj},{NB=86-6002501-60-12.5067.54.569},{SERIES=86},{CT=1},{WD=6},{WW=2.5},{WT=60},{BRNG=1},{SLS=},{SL=2.50},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{XTPS=6.00},{YTPS=7.50},{XBHS=4.500},{YBHS=6.000},{OH=9},{TL=1.50000},{H3=0.85000},{H4=0.24500},{H5=2.27000},{DMAJ=1.25000},{RTP=4.500},{PPATH=86_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
86 Series Casters - Dual Wheel Casters
Bill of material
86-6002501-60-12.567.54.569
PN
Reference Number
86-6002501-60-12.567.54.569
SERIES
Series
86
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
12 1/16
12 1/8
12 3/16
12 1/4
12 5/16
12 3/8
12 7/16
12 1/2
12 9/16
12 5/8
12 11/16
12 3/4
12 13/16
12 7/8
12 15/16
13
13 1/16
13 1/8
13 3/16
13 1/4
13 5/16
13 3/8
13 7/16
13 1/2
13 9/16
13 5/8
13 11/16
13 3/4
13 13/16
13 7/8
13 15/16
14
14 1/16
14 1/8
14 3/16
14 1/4
14 5/16
14 3/8
14 7/16
14 1/2
14 9/16
14 5/8
14 11/16
14 3/4
14 13/16
14 7/8
14 15/16
15
15 1/16
15 1/8
15 3/16
15 1/4
15 5/16
15 3/8
15 7/16
15 1/2
15 9/16
15 5/8
15 11/16
15 3/4
15 13/16
15 7/8
15 15/16
16
16 1/16
16 1/8
16 3/16
16 1/4
16 5/16
16 3/8
16 7/16
16 1/2
16 9/16
16 5/8
16 11/16
16 3/4
16 13/16
16 7/8
16 15/16
17
17 1/16
17 1/8
17 3/16
17 1/4
17 5/16
17 3/8
17 7/16
17 1/2
17 9/16
17 5/8
17 11/16
17 3/4
17 13/16
17 7/8
17 15/16
18
18 1/16
18 1/8
18 3/16
18 1/4
18 5/16
18 3/8
18 7/16
18 1/2
18 9/16
18 5/8
18 11/16
18 3/4
18 13/16
18 7/8
18 15/16
19
19 1/16
19 1/8
19 3/16
19 1/4
19 5/16
19 3/8
19 7/16
19 1/2
19 9/16
19 5/8
19 11/16
19 3/4
19 13/16
19 7/8
19 15/16
20
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
12 1/16
12 1/8
12 3/16
12 1/4
12 5/16
12 3/8
12 7/16
12 1/2
12 9/16
12 5/8
12 11/16
12 3/4
12 13/16
12 7/8
12 15/16
13
13 1/16
13 1/8
13 3/16
13 1/4
13 5/16
13 3/8
13 7/16
13 1/2
13 9/16
13 5/8
13 11/16
13 3/4
13 13/16
13 7/8
13 15/16
14
14 1/16
14 1/8
14 3/16
14 1/4
14 5/16
14 3/8
14 7/16
14 1/2
14 9/16
14 5/8
14 11/16
14 3/4
14 13/16
14 7/8
14 15/16
15
15 1/16
15 1/8
15 3/16
15 1/4
15 5/16
15 3/8
15 7/16
15 1/2
15 9/16
15 5/8
15 11/16
15 3/4
15 13/16
15 7/8
15 15/16
16
16 1/16
16 1/8
16 3/16
16 1/4
16 5/16
16 3/8
16 7/16
16 1/2
16 9/16
16 5/8
16 11/16
16 3/4
16 13/16
16 7/8
16 15/16
17
17 1/16
17 1/8
17 3/16
17 1/4
17 5/16
17 3/8
17 7/16
17 1/2
17 9/16
17 5/8
17 11/16
17 3/4
17 13/16
17 7/8
17 15/16
18
18 1/16
18 1/8
18 3/16
18 1/4
18 5/16
18 3/8
18 7/16
18 1/2
18 9/16
18 5/8
18 11/16
18 3/4
18 13/16
18 7/8
18 15/16
19
19 1/16
19 1/8
19 3/16
19 1/4
19 5/16
19 3/8
19 7/16
19 1/2
19 9/16
19 5/8
19 11/16
19 3/4
19 13/16
19 7/8
19 15/16
20
Inch
WW
Width
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
Inch
WT
Material
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
Cast Iron
Forged Steel
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
Cast Iron
Forged Steel
BRNG
Bearing
Straight Roller
Precision Tapered
Straight Roller
Precision Tapered
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
2.50
2.50
Inch
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake - Trailing Edge
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake - Trailing Edge
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
OH
OAH
Inch