目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
32C080bz
Conveyer & Caster
MedCaster
Hospital Bed/Stretcher Replacement Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ccefi/medcaster/hospital_wheels/32c_natural_solid_rubber_asmtab.prj},{NB=32C080bz},{WH=32C Natural Solid Rubber},{D=3.15},{WB=Flanged Ball},{HUB=1.46},{BB=0.31250000},{PPATH=32c_natural_solid_rubber_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
32C Solid Rubber (to 240 lb/ea)
Bill of material
32C080bz
PN
Part Number
32C080bz
WH
Wheel
32C Natural Solid Rubber
D
Wheel Dia.
3.15
4.00
5.00
6.00
8.00
3.15
4.00
5.00
6.00
8.00
Inch
W
Tread Width
1 1/8
Inch
CAP
Capacity
160
lbs
WB
Wheel Bearing
Flanged Ball
HUB
Hub Length
1.46
Inch
BB
Bearing Bore
5/16
Inch