CHAMBRELAN - E48-G67-0850
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/linear20rails/steel/e48-g67.prj},{NB=chambrelan_E48-G67-0850-1},{NAME=01577__e48-g67-0850-1},{INAME=01577__e482dg672d08502d1},{SHA256=/BT+ZqR59OV3vYcgKoTYJu92cxqxxXt6C4X2p8sJcu8=},{NNCUSTOM=E48-G67},{NTCUSTOM=Steel rail with runner G67},{CNSORDERNO=E48-G67-0850},{DESC=Steel rail with runner G67},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=170},{LOAD2=85},{INFO=Detail},{INFOS=https://www.chambrelan.com/e48-g67},{REF=E48-G67-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
E48-G67 - Steel Heavy Duty Linear Guide Rail - with 70mm steel ball bearing runner - max Load rating : 170 kg
Bill of material
CHAMBRELAN - E48-G67-0850
CNSORDERNO
E48-G67-0850
E48-G67-0850
DESC
Steel rail with runner G67
MATERIAL
Material
Zinc plated carbon Steel
L2
850
850
mm
LOAD1
Load per carrier - on major axis
170
kg
LOAD2
Load per carrier - on minor axis
85
kg
INFO
Detail