CHAMBRELAN - E50-G52-0850
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/linear20rails/steel/e50-g52.prj},{NB=chambrelan_E50-G52-0850-1},{NAME=01601__e50-g52-0850-1},{INAME=01601__e502dg522d08502d1},{SHA256=6u7FWLWOPyuwWhnV5VW0zvk3oyNn7XXe0BmFchRc0T8=},{NNCUSTOM=E50-G52},{NTCUSTOM=Steel rail with runner G52},{CNSORDERNO=E50-G52-0850},{DESC=Steel rail with runner G52},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=180},{LOAD2=90},{INFO=Detail},{INFOS=https://www.chambrelan.com/e50-g52},{REF=E50-G52-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Chambrelan
Description
E50-G52 - Steel Heavy Duty Linear Guide Rail - with 100mm steel ball bearing runner - max Load rating : 180 kg
Bill of material
CHAMBRELAN - E50-G52-0850
CNSORDERNO
E50-G52-0850
E50-G52-0850
DESC
Steel rail with runner G52
MATERIAL
Material
Zinc plated carbon Steel
L2
850
850
mm
LOAD1
Load per carrier - on major axis
180
kg
LOAD2
Load per carrier - on minor axis
90
kg
INFO
Detail