CHAMBRELAN - D53F-0550
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/partial20extension/aluminium/d53f.prj},{NB=chambrelan_D53F-0550-0},{NNCUSTOM=D53F},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D53F-0550},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=550},{D=370},{LOAD=57},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D53F},{INAMECLOSED=00604__d53f2d05502d0},{INAMEOPEN=00605__d53f2d05502d1},{SHA256CLOSED=ljKbs4Qdif88MSUAmVPplcv5MyI/fBWhPMJ95ZoW4Ew=},{SHA256OPEN=rfJeQuV7vNd14ESF5HDL2FUZonitAMNne8CFhy/ek+s=},{NAMECLOSED=00604__d53f-0550-0},{NAMEOPEN=00605__d53f-0550-1},{REFCLOSED=D53F-0550-0},{REFOPEN=D53F-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Chambrelan
Description
D53F - Aluminium Telescopic Slide - Partial Extension with Lock in - max Load rating : 60 kg - Lengths : 200 - 1000 mm
Bill of material
CHAMBRELAN - D53F-0550
CNSORDERNO
D53F-0550
D53F-0550
DESC
2 beams ball bearing telescopic slides
MATERIAL
Material
Aluminium
L
Extension
550
550
mm
D
Closed length
370
370
mm
LOAD
Load per pair on major axis
57
57
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail