CHAMBRELAN - E1700-1000
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/total20extension/steel/e1700.prj},{NB=chambrelan_E1700-1000-0},{NNCUSTOM=E1700},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=E1700-1000},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=1000},{D=1000},{LOAD=530},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/E1700},{INAMECLOSED=01144__e17002d10002d0},{INAMEOPEN=01145__e17002d10002d1},{SHA256CLOSED=YheWsoo6b6ulFxGGVy2YR6++9Rh1NKnutIJ5gsnv9K4=},{SHA256OPEN=bu4MCHYVFV305uZ1SGIsbOMREyrZ+m4FDl+MGPqtrWM=},{NAMECLOSED=01144__e1700-1000-0},{NAMEOPEN=01145__e1700-1000-1},{REFCLOSED=E1700-1000-0},{REFOPEN=E1700-1000-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Chambrelan
Description
E1700 - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating : 550 kg - Lengths : 500 - 2000 mm
Bill of material
CHAMBRELAN - E1700-1000
CNSORDERNO
E1700-1000
E1700-1000
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Zinc plated carbon Steel
L
Extension
1000
1000
mm
D
Closed length
1000
1000
mm
LOAD
Load per pair on major axis
530
530
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail