目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
RGIL110-002120S1S1-NNF-06A
CKD
停產商品
滾輪齒輪凸輪模組廣角型 RGIL・RGOL
带选择项 RGIL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AX4000TS
CKD
13.07.2023
{ckd_cn/discontinued_models/roller_gear_cam_unit_wide_angle_type_rgil_rgol/with_options_rgil/rgil110_wo_asmtab.prj},{NB=RGIL110-002120S1S1-NNF-06A},{MODEL=RGIL},{SI=110},{N=002},{TIA=120},{CC=S},{CHD=1},{SOTOS=S},{IP=1},{ISSCL=-N},{ISSCR=N},{OSSC=F},{TSMSCQ=06},{TSMSCR=A},{INFOTEXT=Product Info },{PPATH=../standard_rgil/rgil110_standard/assemblies/rgil110_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
RGIL110 With options
明細表
RGIL110-002120S1S1-NNF-06A
MODEL
Model
RGIL
SI
Shaft interval
110 : 110
110 : 110
mm
N
Indexing number
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
TIA
Total index angle
°
CC
Cam curve
S : MS curve (Standard)
S : MS curve (Standard)
CHD
Cam helix direction/dwell No.
1 : Left helix/1 dwell
5 : Right helix/1 dwell
1 : Left helix/1 dwell
5 : Right helix/1 dwell
SOTOS
Shape of the output shaft
S : Staight
S : Staight
IP
Installation position
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
ISSCL
Input shaft specificatio code (left shaft)
N : Standard (with keyway)
N : Standard (with keyway)
ISSCR
Input shaft specification code (right shaft)
N : Standard (with keyway)
N : Standard (with keyway)
OSSC
Output shaft specification code
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
TSMSCQ
Torque saver /guard size
06 : TSF6
06 : TSF6
TSMSCR
Torque saver /guard Release/Trip Torque range
A
B
C
D
A
B
C
D
INFOTEXT
產品信息
產品信息