目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
ROM-8-100-360-100-M-M12x1-NR-0-0-0-0
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides ROL-ROM
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_rol_rom/rom_slide_guide_asmtab.prj},{NB=ROM-8-100-360-100-M-M12x1-NR-0-0-0-0(0)},{ORDERNO=322008},{TYPE=ROM},{TYP= Cross roller bearing slide-guide},{AF=M},{GR=8},{A=100},{B=360},{C=100},{POS=0},{SP=M},{MA=NR},{AR=0},{BIT=0},{BAT=0},{SZ=0},{B1=260},{D1=45},{E1=215},{D2=90},{E2=451},{E3=430},{F1=6},{F2=15},{G1=70.0},{G2=49.0},{H1=56},{H2=35.0},{LS=M12x1},{K=21},{G=9.5},{LC=3840},{MX=186.0},{MY=295.0},{MZ=350.0},{F1F=231.000},{CMAX=50.000},{HON=811017},{ROT=-90},{DIST=10},{PPATH=assemblies/rom_slide_guide_asmtpl.prj},{CL=85.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Cleveland Lineartechnik
Description
ROM - Cross roller bearing slide guide higher loading relatively small size, with micrometer dial, spindle and spindle nut
Bill of material
ROM-8-100-360-100-M-M12x1-NR-0-0-0-0
TYP
Slides type
Cross roller bearing slide-guide
AF
Execution
with micrometer-knob. lead screw and nut
GR
Size
8
8
A
Carriage width
100
100
mm
B
Length of the outer part
360
360
mm
C
Hub
100
100
mm
POS
Sled position
mm
Enter value for POS
Sled position
mm
cm
inch
ft
確定
SP
Spindle type
Metric spindle
Trapezoidal thread spindle
Inch thread
Metric spindle
Trapezoidal thread spindle
Inch thread
ST
Spindle slope
M12x1
M12x1
MA
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
AR
Lock
Without lock
With standard lock
Without lock
With standard lock
BIT
Hole pattern inner part
Without bore
Without bore
BAT
Hole pattern outer part
Without bore
Without bore
SZ
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
B1
Length of the inner part
260
260
mm
D1
45
45
mm
E3
430
430
mm
F1
6
6
mm
F2
15
15
mm
G2
49.0
49.0
mm
H2
35.0
35.0
mm
K
21
21
mm
G
Weight
9.5
9.5
kg
LC
Load capacity
3840
3840
N
MX
Torque
186.0
186.0
Nm
MY
Torque
295.0
295.0
Nm
MZ
Torque
350.0
350.0
Nm