4220001
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
automatic_valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/automatic_valves/mv32_shuttle_valve.prj},{NB=4220001},{SHA256=UMyJmjgu2OLlhUD9sPYAfFhx/sAlQXhK0I9CESEkPOU=},{INAME=04220001},{NAME=04220001},{NNCUSTOM=MV32},{NTCUSTOM=Shuttle valve},{NBCUSTOM=4220001},{LINACUSTOM=4220001},{STEPFILE=4220001},{PNGFILE=MV32},{DWGFILE=MV32},{CODE=4220001},{TYPE=MV32 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=4.5},{D2IN=.177},{L1=25},{L1IN=.984},{L2=50},{L2IN=1.969},{L3=32},{L3IN=1.260},{S=15},{SIN=.591},{G=57.4},{GOZ=2.025},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=2 ÷ 10},{WPP=29/145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
C Matic
Description
MV32 - Shuttle valve
Bill of material
4220001
CODE
Code
4220001
4220001
TYPE
Type
MV32 00 18
MV32 00 18
MAT
Material
Brass Nickel Plated
D1
G1/8
G1/8
D2
4.5
4.5
mm
D2IN
.177
.177
in
L1
25
25
mm
L1IN
.984
.984
in
L2
50
50
mm
L2IN
1.969
1.969
in
L3
32
32
mm
L3IN
1.260
1.260
in
S
15
15
mm
SIN
.591
.591
in
G
57.4
57.4
g
GOZ
2.025
2.025
oz
WT
Working Temperature
-20 ÷ 80
°C
WTF
Working Temperature
-4 ÷ 176
°F
WP
Working Pressure
2 ÷ 10
bar
WPP
Working Pressure (max)
29/145
psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air