T515QPQS
C Matic
Category Fittings
Standard Fittings
RT Line - Brass Standard Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cmatic/typology/standard_fittings/rt_line_brass_standard_fittings/rt25_male-female_lateral_tee.prj},{NB=T515QPQS},{NAME=T515QPQS},{CODE=T515QPQS},{TIPO=RT25 M12x1,5 M16x1,5},{MAT=Brass},{D1=M12x1,5},{D2=M16x1,5},{D3=17,3},{L1=8,3},{L2=26,7},{L3=25,5},{L4=52,2},{CH1=15},{CH2=15},{G=-},{WT=-50 ÷ 100},{WP=0 ÷ 16},{CONF1=},{AF=Vehicles applications},{NBCUSTOM=T515QPQS},{NNCUSTOM=RT25},{NTCUSTOM=Male-Female, lateral tee},{LINACUSTOM=T515QPQS},{STEPFILE=T515QPQS},{PNGFILE=RT25},{DWGFILE=RT25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
C Matic
Description
RT25 - Male-Female Female_Lateral Tee
Bill of material
T515QPQS
CODE
Code
T515QPQS
T515QPQS
TIPO
Type
RT25 M12x1,5 M16x1,5
RT25 M12x1,5 M16x1,5
MAT
Material
Brass
D1
M12x1,5
M12x1,5
D2
M16x1,5
M16x1,5
D3
17,3
17,3
mm
L1
8,3
8,3
mm
L2
26,7
26,7
mm
L3
25,5
25,5
mm
L4
52,2
52,2
mm
CH1
15
15
mm
CH2
15
15
mm
G
-
g
WT
Working Temperature
-50 ÷ 100
WP
Working Pressure (max)
0 ÷ 16
CONF1
Conformity
AF
Application fields
Vehicles applications