目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
EY0822808
Colson Group
Albion
Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/albion/wheels/ey_asmtab.prj},{NB=EY0822808},{PNN=EY0822808},{PN1=0822808e},{DIA=8},{D=8.000},{WIDTH=2},{W=2.000},{HARD=},{CAP70A=500},{CAP80A=1000},{CAP1=2400},{CAP60D=1950},{CAP75D=2100},{HUB=2-1/2},{H=2.500},{BORE=N/A},{ID=2.438},{BEARING=1/2},{WEIGHT=-},{ROLLER=Precision Ball},{ROLLER1=28},{PPATH=ey_templ.prj},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Colson Group
Description
EY - Polyurethane Wheels
Bill of material
EY0822808
PN
Part No.
EY0822808
EY0822808
PNN
Part No. Basic
EY0822808
EY0822808
DIA
Wheel Diameter
8
8
Inch
WIDTH
Tread Width
2
2
HARD
Hardness
95A (Blue)
70A (Black)
80A (Red)
60D (Gray)
75D (Black)
95A (Blue)
70A (Black)
80A (Red)
60D (Gray)
75D (Black)
CAP
Capacity
2400
2400
lbs.
HUB
Hub Length
2-1/2
2-1/2
BORE
Bore ID
N/A
N/A
BEARING
Bearing ID
1/2
1/2
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-40°F to +180°F