目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
VG0840116
Colson Group
Albion
Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/albion/wheels/vg_asmtab.prj},{NB=VG0840116},{PN=VG0840116},{X=1},{PN1=0840116},{DIA=8},{D=8.000},{WIDTH=2-1/2},{W=2.500},{CAP=2500},{HUB=3-1/4},{H=3.250},{BORE=1-15/16},{ID=1.938},{BEARING=1},{A=7/8},{B=7/16},{WEIGHT=15-1/2},{ROLLER=Straight Roller},{BT=Standard},{ROLLER1=01},{PPATH=vg_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Colson Group
Description
VG Iron V-Groove - V-Groove Cast Iron Wheels
Bill of material
VG0840116
PN
Part Number
VG0840116
VG0840116
DIA
Wheel Diameter
8
8
Inch
WIDTH
Tread Width
2-1/2
2-1/2
Inch
CAP
Capacity
2500
2500
lbs.
HUB
Hub Length
3-1/4
3-1/4
Inch
BORE
Bore ID
1-15/16
1-15/16
Inch
BEARING
Bearing ID
1
1
A
V-Groove Width
7/8
7/8
Inch
B
V-Groove Depth
7/16
7/16
Inch
WEIGHT
Weight
15-1/2
15-1/2
lbs.
ROLLER
Bearing Type
Straight Roller
Straight Roller
TEMPR
Temperature Range
Up to +350°F
HARD
Hardness
Brinell 145