目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
4720-01
Colson Group
Jarvis
Bumpers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/jarvis/bumpers/corner_bumpers_b8_12.prj},{NB=4720-01},{PN=4720-01},{PN1=CB-10},{SER=Corner Bumper B8-B12},{COL=Grey},{T=1.00000000},{H=1.0625},{L=3.0625},{L1=3.235},{L2=4.400},{L3=0.825},{L4=1.500},{R=1.165},{R1=0.500},{D1=0.400},{D2=0.200},{LL=0.460},{COLOR=0.75,0.75,0.75,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Colson Group
Description
B Series - Corner Bumper
Bill of material
4720-01
PN
Part Number
4720-01
4720-01
SER
Series
Corner Bumper B8-B12
COL
Color
Grey
Grey
T
Thickness
1
Inch
H
Height
1.0625
1.0625
Inch
L
3.0625
3.0625
Inch