目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
RXS75741WH-BU
Colson Group
MedCaster
Casters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/medcaster/casters/grx_med_asmtab.prj},{NB=RXS75741WH-BU},{SER=GRX Series},{D=75},{MO=1},{FIN=WH},{TT=Urethane},{BR=B},{PPATH=../../../shepherd/casters/grx_series/grx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
GRX Series - Designer Total Lock and Swivel Polyurethane Twin Wheel Caster
Bill of material
RXS75741WH-BU
PN
Part Number
RXS75741WH-BU
SER
Series
GRX Series
D
Wheel Dia.
75
65
100
125
75
65
100
125
mm
MO
Mounting Option
Threaded Stem
Grip Ring Stem
Threaded Stem
Grip Ring Stem
SIZE
Stem Size
1/2"-13 Dia. x 1" Long
H
Mounting Height
3 5/16
Inch
R
Swivel Rad.
3 5/16
Inch
FIN
Finish
White/Grey
Aluminum/Black
Grey/Grey
Black/Grey
White/Grey
Aluminum/Black
Grey/Grey
Black/Grey
TT
Tread Type
Urethane
WB
Wheel Bearing
Plain
CAP
Dynamic Load
165
Pounds
BR
Caster Brake
With Total Lock Brake
Without Brake
With Total Lock Brake
Without Brake