目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
35K100V
Colson Group
MedCaster
Hospital Bed/Stretcher Replacement Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/medcaster/hospital_wheels/35k_thermoplastic_polyurethane_asmtab.prj},{NB=35K100V},{WH=35K Thermoplastic Polyurethane},{D=4},{W=1.25000000},{CAP=220},{WB=Precision Ball},{HUB=1.44},{BB=0.31250000},{PPATH=35k_thermoplastic_polyurethane_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
Thermoplastic Polyurethane - Thermoplastic Polyurethane
Bill of material
35K100V
PN
Part Number
35K100V
WH
Wheel
35K Thermoplastic Polyurethane
D
Wheel Diameter
4
5
6
4
5
6
Inch
W
Tread Width
1 1/4
Inch
CAP
Capacity
220
lbs
WB
Bearing Type
Precision Ball
HUB
Hub Length
1.44
Inch
BB
Bearing Bore
5/16
Inch