F3-FM30C-4D18B2-A1A32R
Concentric Rockford
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{concentric/fm_30_motors_asmtab.prj},{NB=F3-FM30C-4D18B2-A1A32R},{SS=F3},{OC=FM30 Series Single Gear Pump},{MT=C - Standard Designation},{FC=4},{OP=B},{D=18-},{IP=D},{RC=2},{SHSE=A},{DS=1},{PP=A},{DD=32 - 32nd Design},{R=R},{PPATH=parts/fm_30_motors_asmtpl.prj},{TEMPPDF=96°C, 205°F}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Concentric Rockford
Description
FM30 - Motors
Bill of material
F3-FM30C-4D18B2-A1A32R
PN
Part Number
F3-FM30C-4D18B2-A1A32R
SS
Special Seals
F3 - Viton Seal
Standard
F3 - Viton Seal
Standard
OC
Order Code
FM30 Series Single Gear Pump
MT
Mount Type
C - Standard Designation
FC
Front Cover
4 - SAE "C" 4-Bolt Mount
6 - SAE "B" 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE "C" 2/4-Bolt Combination Mount
4 - SAE "C" 4-Bolt Mount
6 - SAE "B" 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE "C" 2/4-Bolt Combination Mount
OP
Inlet Port
B - 1.00", SAE 4-Bolt Split Flange
BM - 1.00", SAE 4-Bolt Metric Split Flange (M10 x 1.50" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
B - 1.00", SAE 4-Bolt Split Flange
BM - 1.00", SAE 4-Bolt Metric Split Flange (M10 x 1.50" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
D
Code - Displacements
18 - 58 cc/3.54 in.^3
21 - 68 cc/4.13 in.^3
25 - 80 cc/4.91 in.^3
28 - 91 cc/5.51 in.^3
30 - 97 cc/5.89 in.^3
32 - 104 cc/6.30 in.^3
35 - 113 cc/6.88 in.^3
40 - 129 cc/7.86 in.^3
45 - 145 cc/8.84 in.^3
50 - 161 cc/9.82 in.^3
18 - 58 cc/3.54 in.^3
21 - 68 cc/4.13 in.^3
25 - 80 cc/4.91 in.^3
28 - 91 cc/5.51 in.^3
30 - 97 cc/5.89 in.^3
32 - 104 cc/6.30 in.^3
35 - 113 cc/6.88 in.^3
40 - 129 cc/7.86 in.^3
45 - 145 cc/8.84 in.^3
50 - 161 cc/9.82 in.^3
IP
Outlet Port
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
RC
Rear Cover
2 - Standard Single Pump Rear Cover (no options)
7 - External Drain
2 - Standard Single Pump Rear Cover (no options)
7 - External Drain
SHSE
Shaft Seal
A - Single Shaft Seal
B - Double Shaft Seal
C - None
A - Single Shaft Seal
B - Double Shaft Seal
C - None
DS
Drive Shaft
1 - SAE "C" Straight Keyed, 1.250˝ Diameter, 1.875˝ Ext.
5 - Tapered Threaded (1.50˝ taper per foot)
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
99 - SAE "BB" 15-Tooth Spline, Flat Root-Side Fit
1 - SAE "C" Straight Keyed, 1.250˝ Diameter, 1.875˝ Ext.
5 - Tapered Threaded (1.50˝ taper per foot)
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
99 - SAE "BB" 15-Tooth Spline, Flat Root-Side Fit
PP
Port Positions
Side Inlet / Side Outlet
Side Inlet / Rear Outlet
Rear Inlet / Side Outlet
Rear Inlet / Rear Outlet
Side Inlet / Side Outlet
Side Inlet / Rear Outlet
Rear Inlet / Side Outlet
Rear Inlet / Rear Outlet
DD
Design Designation
32 - 32nd Design
R
Rotation
R - Clockwise Rotation
L - Counterclockwise Rotation
R - Clockwise Rotation
L - Counterclockwise Rotation