F3-FT30W-4D18B1-A1A10R
Concentric Rockford
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{concentric/ft30_asmtab.prj},{NB=F3-FT30W-4D18B1-A1A10R},{SS=F3},{OC=FT30 - FT30 Series Single Gear Pump},{MT=W - Standard Mount},{FC=4},{IP=D},{D=18},{OP=B},{RMP=1},{SHSE=A},{DS=1},{RC=A},{DD=10 - Standard},{R=R},{PPATH=parts/ft30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Concentric Rockford
Description
FT30 - Pumps
Bill of material
F3-FT30W-4D18B1-A1A10R
PN
Model Code
F3-FT30W-4D18B1-A1A10R
SS
Special Seals
F3 - Viton Seal
Omit - Standard
F3 - Viton Seal
Omit - Standard
OC
Series
FT30 - FT30 Series Single Gear Pump
MT
Mount Type
W - Standard Mount
FC
Front Cover
4 - SAE "C" 4-Bolt Mount
6 - SAE “B” 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE “C” 2/4-Bolt Combination Mount
4 - SAE "C" 4-Bolt Mount
6 - SAE “B” 2/4-Bolt Combination Mount
7 - SAE "C" 2-Bolt Mount
8 - SAE “C” 2/4-Bolt Combination Mount
IP
Inlet Port
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split Flange (M14 x 2.0" threads)
E - 2.00", SAE 4-Bolt Split Flange
EM - 2.00", 4-Bolt Metric Split Flange (M14 x 2.00" threads)
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
Y - #30 SAE (2 1/2" - 12) Straight Thread
D
Code - Displacements
18 - 58 cc/3.54 in.^3
21 - 68 cc/4.13 in.^3
25 - 80 cc/4.91 in.^3
28 - 91 cc/5.51 in.^3
30 - 97 cc/5.89 in.^3
32 - 104 cc/6.30 in.^3
35 - 113 cc/6.88 in.^3
40 - 129 cc/7.86 in.^3
45 - 145 cc/8.84 in.^3
50 - 161 cc/9.82 in.^3
18 - 58 cc/3.54 in.^3
21 - 68 cc/4.13 in.^3
25 - 80 cc/4.91 in.^3
28 - 91 cc/5.51 in.^3
30 - 97 cc/5.89 in.^3
32 - 104 cc/6.30 in.^3
35 - 113 cc/6.88 in.^3
40 - 129 cc/7.86 in.^3
45 - 145 cc/8.84 in.^3
50 - 161 cc/9.82 in.^3
Cm^3/In^3
OP
Outlet Port
B - 1.00", SAE 4-Bolt Split Flange
BM - 1.00", SAE 4-Bolt Metric Split Flange (M10 x 1.50" threads)
C - 1.250", SAE 4-Bolt Split Flange
CM - 1.250", SAE 4-Bolt Metric Split FLange (M12 x 1.75" threads)
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split FLange (M14 x 2.0" threads)
V - #16 SAE (1 5/16" - 12) Straight Thread
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
B - 1.00", SAE 4-Bolt Split Flange
BM - 1.00", SAE 4-Bolt Metric Split Flange (M10 x 1.50" threads)
C - 1.250", SAE 4-Bolt Split Flange
CM - 1.250", SAE 4-Bolt Metric Split FLange (M12 x 1.75" threads)
D - 1.50", SAE 4-Bolt Split Flange
DM - 1.50", SAE 4-Bolt Metric Split FLange (M14 x 2.0" threads)
V - #16 SAE (1 5/16" - 12) Straight Thread
W - #20 SAE (1 5/8" - 12) Straight Thread
X - #24 SAE (1 7/8" - 12) Straight Thread
RMP
Rear Mounting Pad
1 - SAE “A” 2-Bolt Rear Mounting Pad
6 - SAE “B” 2/4-Bolt Combination Rear Mounting Pad
8 - SAE "C" 2/4- Bolt Combination Rear Mounting Pad
1 - SAE “A” 2-Bolt Rear Mounting Pad
6 - SAE “B” 2/4-Bolt Combination Rear Mounting Pad
8 - SAE "C" 2/4- Bolt Combination Rear Mounting Pad
SHSE
Shaft Seals
A - Single Shaft Seal (30 PSI)
D - High Pressure (100 PSI)
G - Double Shaft Seals, Outer Inverted, Buna (for wet mounting applications)
H - Double Shaft Seals, Outer Inverted, Viton (for wet mounting applications)
K - Double Shaft Seals, Excluder Outer, Buna Inner (for dry mounting applications)
M - Double Shaft Seals, Excluder Outer, Viton Inner (for dry mounting applications)
X - None
A - Single Shaft Seal (30 PSI)
D - High Pressure (100 PSI)
G - Double Shaft Seals, Outer Inverted, Buna (for wet mounting applications)
H - Double Shaft Seals, Outer Inverted, Viton (for wet mounting applications)
K - Double Shaft Seals, Excluder Outer, Buna Inner (for dry mounting applications)
M - Double Shaft Seals, Excluder Outer, Viton Inner (for dry mounting applications)
X - None
DS
Drive Shafts
1 - SAE "C" Straight Keyed, .1250" Diameter, 1.875" Ext.
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
1 - SAE "C" Straight Keyed, .1250" Diameter, 1.875" Ext.
12 - SAE "C" 14-Tooth Spline, Flat Root-Side Fit
RC
Rear Coupling
A - Short Coupling
A - Short Coupling
DD
Design Designation
10 - Standard
R
Code - Rotation
R - Clockwise Rotation
L - Counterclockwise Rotation
R - Clockwise Rotation
L - Counterclockwise Rotation