AMS-0002-M08
CONTRINEX
Accessories
Mechanical stop
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{contrinex/accessories/mechanical_stop/ams_000x_mxx.prj},{NB=AMS-0002-M08},{ORDERNO=605-000-706},{TYPE=AMS-0002-M08},{PT=Mechanical stop},{S=Inductive},{M=Steel XC 48},{ER=0},{H=0},{SV=0},{O=0},{T=0},{SI=0},{SA=0},{TR=0},{OPR=0.000},{FM=0},{SM=0},{FT=0},{SFAS=0},{HS=0.000},{FL=0.000},{CT=0},{TH=0},{OP=0},{SSV=0},{MSSC=0},{OT=0},{RBT=0},{BT=0},{CHT=0},{CEPDF=0},{WG=20.0},{ECCN=85444993},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{OM=0},{OMPDF=0},{A=0},{B=0.0},{C=0.0},{D=0},{E=0.0},{F=0.0},{X=2},{THX=1360.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
CONTRINEX
Description
AMS-000X-MXX - Accessories
Bill of material
AMS-0002-M08
ORDERNO
Part number
605-000-706
605-000-706
TYPE
Part reference
AMS-0002-M08
AMS-0002-M08
PT
Product type
Mechanical stop
S
Sensor type
Inductive
M
Materials
Steel XC 48
WG
Weight
20.0
20.0
g
ECCN
Custom tariff number
85444993
REACH
Yes
ROHS
Yes
INFO
Info
Product details