B494-30 EG
Eaton B-Line
Bolted Framing (Strut Systems)
Brackets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cooperbline/bolted_framing/brackets/cantilever_bracket_b494_30.prj},{NB=B494-30 EG},{UL=924},{ULMM=4.11},{W=24},{WMM=609.6},{A=30},{AMM=762.0},{ANG=73},{H=11.250},{B=28.500},{X=9.00},{Y=3.75},{SLF=2.5},{FINISH=EG},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
B494-30, B494-36, B494-42 - Cantilever Bracket
Bill of material
B494-30 EG
PN
Part No.
B494-30 EG
B494-30 EG
UL
Uniform Load
924
924
lbs
ULMM
Uniform Load
4.11
4.11
kN
W
Tray Width
24
24
Inch
WMM
Tray Width
609.6
609.6
mm
A
30
30
Inch
AMM
A
762.0
762.0
mm
X
9.00
9.00
Inch
Y
3.75
3.75
Inch
SLF
Saftey Load Factor
2.5
FINISH
Finish
Electroplated Zinc Galvanized Finish applied after fabrication
Green
Hot Dip Galvanized Finish applied after fabrication
Electroplated Zinc Galvanized Finish applied after fabrication
Green
Hot Dip Galvanized Finish applied after fabrication
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details