304210-4XSD3PT
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Enclosures
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cooperbline/el_enclosure/type_4x/type_4x_ss_d_3pt_enclos_asmtab.prj},{NB=304210-4XSD3PT},{TS=XS},{A=30.00},{AMM=762},{B=42.00},{BALG=42.00,48.00,60.00},{LOD=},{PPATH=parts/type_4x_ss_d_3pt_enclos_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Stainless Steel Double-Door NEMA Wall Mount 3 Point Locking Enclosures
Bill of material
304210-4XSD3PT
PN
Part No.
304210-4XSD3PT
304210-4XSD3PT
TS
Type Selection
Type 304
Type 316L
Type 304
Type 316L
A
A - Height
30.00
30.00
Inch
AMM
A - Height
762
762
mm
B
B - Width
42.00
48.00
60.00
42.00
48.00
60.00
Inch
BMM
B - Width
1067
1067
mm
C
C - Depth
10.00
10.00
Inch
CMM
C - Depth
254
254
mm
ABC
Enclosure Size - Height x Width x Depth - A x B x C
30.00x42.00x10.00
30.00x42.00x10.00
Inch
ABCMM
Enclosure Size - Height x Width x Depth - A x B x C
762x1067x254
762x1067x254
mm
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details