目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Low-Rise Pedestal (MS1) 304 AFD63I(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/low_rise_pedestal_ms1_st_asmtab.prj},{NB=Low-Rise Pedestal (MS1)_304 AFD63I(00S)},{CODEX=AFD63I},{MAT=304 stainles steel},{ACCMAT=St},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{TG2=28.25},{AH=50},{R2=22.5},{AB=10.0},{AO=13},{AU=32},{TR=50},{AT=5},{S=M8X20},{NDM=8},{SL=20},{P=1.250},{DK=13},{L7=35},{E=75},{PPATH=../iso15552_accessories/low_rise_pedestal_ms1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
CY.PAG
Description
Low-Rise Pedestal (MS1) - Stainless steel
Bill of material
Low-Rise Pedestal (MS1)_304 AFD63I(00S)
CODE
Code
AFD63I00S
AFD63I00S
MAT
Material
304 stainles steel
mm
SUPPC
Supply conditions
00 - Without screws
01 - With screws
00 - Without screws
01 - With screws
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
63
63
mm
TG
56.5
56.5
mm
TG2
28.25
28.25
mm
AH
50
50
mm
R2
22.5
22.5
mm
AB
ØAB
10.0
10.0
mm
AO
13
13
mm
AU
32
32
mm
TR
50
50
mm
AT
5
5
mm
S
M8X20
M8X20
L7
35
35
mm
E
75
75
mm