目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Self Aligning Joint GB10X1.25
CY.PAG
Pneumatic Cylinders
Accessories
Piston rod accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/piston_rod_accessories/self_aligning_joint.prj},{NB=Self_Aligning_Joint GB10X1.25},{CODE=GB10X1.25},{A=M10X1.25},{NDM=10},{P=1.25},{B=74.5},{C=23},{D=6.5},{E=29.0},{F=14},{G=22.0},{H=32.0},{I=30},{K=12},{L=19},{C1=6.0},{B1=17}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
CY.PAG
Description
Self-Aligning Joint - Zinc coated steel
Bill of material
Self_Aligning_Joint GB10X1.25
CODE
Code
GB10X1.25
GB10X1.25
A
M10X1.25
M10X1.25
mm
B
74.5
74.5
mm
C
23
23
mm
D
D*
6.5
6.5
mm
E
29.0
29.0
mm
F
ØF ± 0.3
14
14
mm
G
ØG ± 0.3
22.0
22.0
mm
H
H ± 0.3
32.0
32.0
mm
I
30
30
mm
K
12
12
mm
L
19
19
mm