目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
408-9305.00-00010
Dirak
Quarter-Turns
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/drehriegel/1_099_asmtab.prj},{NB=408-9305.00-00010(0.8)},{BEST=408-9305.00-00010},{GL=L18},{EA=Erdungsfeder},{MA=werkzeuglos},{VE=50 Stk.},{TYP=Einbauoeffnung Typ A},{S=0.8},{BTYP=0},{BMAT=0},{ZTYP=0},{H=0},{INFO=Product page DIRAK.com},{S1=0.8},{S2=1.3},{PPATH=../dsnapline/2015/assemblies/1_099sl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Dirak
Description
1-099 - Quarter-Turn Polyamide PrA
Bill of material
408-9305.00-00010
BESTNR
Order number
408-9305.00-00010
408-9305.00-00010
GL
Housing length
L18
EA
Grounding type
Grounding/earthing device
MA
Installation type
tool-less
VE
Packaging unit
50 Stk.
TYP
Type
Cutout Type A
Cutout Type B
Cutout Type C
Cutout Type A
Cutout Type B
Cutout Type C
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
BTYP
Inserts
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Star knob Ø50
Wing knob
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Star knob Ø50
Wing knob
BMAT
Insert material
-
-
ZTYP
Cam type
No Cam
No Cam
L
Length
0
mm
H
Height
0
0
mm
INFO
HTML Online
Product page DIRAK.com