目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
208-9306.00-00000
Dirak
Quarter-Turns
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/drehriegel/2_040_asmtab.prj},{NB=208-9306.00-00000(1.30,0400)},{AUS=Schlüsselschild PrA},{BESTNR1=208-9306.00-00000},{TS=1.3},{SLS=0},{BTYP=0},{ZTYP=4},{L=0},{H=0},{IP65=},{EF=},{INFO=Product page DIRAK.com},{PPATH=einbau_50_25mm/assemblies/2_040_asmtpl.prj},{AUSVIS=Schluesselschild, kurz kpl.},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dirak
Description
2-040 - Quarter-Turn, for 208-series cutout 50 x 25mm
Bill of material
208-9306.00-00000
BESTNR
Order number
208-9306.00-00000
208-9306.00-00000
AUS
Version
Escutcheon PrA
Escutcheon PrA
BESTNR1
208-9306.00-00000
208-9306.00-00000
TS
Door thickness
mm
Enter value for TS
Door thickness
mm
cm
inch
ft
確定
SLS
Escutcheons
Without
Without
BTYP
Insert type
Without
Without
ZTYP
Cam type
No Cam
No Cam
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
IP65
Sealing, IP65
No
No
EF
Grounding/earthing device
Without
Without
INFO
HTML Online
Product page DIRAK.com