目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
413-9101.00-00020
Dirak
DIRAK-SNAP-Technology
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/dsnapline/6_1600dst_asmtab.prj},{NB=413-9101.00-00020(1.7,0,0,0,0)},{BESTNR1=413-9101.00-00020},{BESTNR2=413-9102.00-00020},{S=1.7},{KL1=1.700},{KL2=2.200},{LS=0},{L=0},{AM=0},{AE=0},{AAA=Gesamtlänge},{AAAA=Total length},{INFO=Product page DIRAK.com},{PPATH=stangen_sys/assemblies/griffe_6_250_sl_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dirak
Description
6-1600DST - DST Handle
Bill of material
413-9101.00-00020
BESTNR
Order number
413-9101.00-00020
413-9101.00-00020
S
Clamping range - Door
mm
Enter value for S
Clamping range - Door
mm
cm
inch
ft
確定
LS
Rod
Without Rod
266
366
466
566
666
766
2500
Variable
Without Rod
266
366
466
566
666
766
2500
Variable
L
Steel tube length
0.000
0.000
mm
AM
Number of center supports
0.000
0.000
AE
Second end piece
Without
Without
mm
A
Overall length
Total length 51 mm
INFO
HTML Online
Product page DIRAK.com