目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9481.00-00000
Dirak
Stainless Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/edelstahl/7_100_asmtab.prj},{NB=200-9481.00-00000(80,0,0)},{TUR=8},{ZTYP=0},{L=0},{H=0},{MON=},{INFO=Product page DIRAK.com},{PPATH=griffe_fur_drehriegel/assemblies/7_100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Dirak
Description
7-100 - L-Handle for Padlock,T-Handle IP65,screw-in type stainless steel
Bill of material
200-9481.00-00000
BESTNR
Order number
200-9481.00-00000
TUR
Door-thickness
mm
Enter value for TUR
Door-thickness
mm
cm
inch
ft
確定
ZTYP
Cam type
Without
Cams L=35mm
Cams L=45mm
3-point cam for bending, A20
3-point cam for bending, A26
2-point cam
Without
Cams L=35mm
Cams L=45mm
3-point cam for bending, A20
3-point cam for bending, A26
2-point cam
L
Length
0
0
mm
H
Height
0
0
mm
MON
Mounting
Without
Assembling for right door
Assembling for left door
Without
Assembling for right door
Assembling for left door
INFO
HTML Online
Product page DIRAK.com