目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
703-9009.00-Nm550
Dirak
Hinges
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/scharniere/4_707_asmtab.prj},{NB=703-9009.00-Nm550(0)},{BESTNR=703-9009.00-Nm550},{AUS=Rastscharnier},{UG=5},{DUG=3.25},{MATS=Stahl gehärtet},{MON=anschraubbar},{W=0},{INFO=Product page DIRAK.com},{PPATH=dreh_ras/assemblies/4_707_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
4-707 - Torque Hinge
Bill of material
703-9009.00-Nm550
BESTNR
Order number
703-9009.00-Nm550
703-9009.00-Nm550
AUS
Version
Detent Hinge
UG
Clockwise
5
5
Nm
DUG
Counter clockwise
3.25
3.25
Nm
MATS
Material Pin
steel hardened
MON
Installation type
screw-on
W
Angle
°
INFO
HTML Online
Product page DIRAK.com