目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9130.00-00000
Dirak
Swinghandles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/schwenkhebel/2_103_asmtab.prj},{NB=207-9130.00-00000(0,,4,0,0,0,0,,)},{BEST=207-9130.00-00000},{VB=Ja},{VA=PHZ},{MON=anschraubbar},{AUS=-},{BTYP=0},{BTYPX=},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{AAUS=},{SF=},{VERS=1},{INFO=Product page DIRAK.com},{PPATH=2015/assemblies/2_103_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
2-103 - Swinghandle RS 105
Bill of material
207-9130.00-00000
BESTNR
Order number
207-9130.00-00000
207-9130.00-00000
VB
Lockable
Yes
VA
Latching type
PHZ
MON
Installation type
Screw-on
AUS
Version
-
-
BTYP
Cylinder type
Without
DIRAK Profile-cylinder keyed alike
DIRAK Profile-cylinder keyed different
Without
DIRAK Profile-cylinder keyed alike
DIRAK Profile-cylinder keyed different
LAUS
Cam version
No Cam
3-point Cam
2-point Cam
No Cam
3-point Cam
2-point Cam
L
Cam length
0
0
mm
H
Cam height
0
0
mm
RS
Round Rods
Without Round Rods
Without Round Rods
RSL
Round Rod length
0
0
mm
AAUS
Adapter version
Without
Adapter for cutout of diameter 46mm Square
Adapter with seal
Without
Adapter for cutout of diameter 46mm Square
Adapter with seal
SF
Rod Guide
Without
Without
INFO
HTML Online
Product page DIRAK.com