目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
3227500
dk Fixturing systems
QUADERFIX Reproducible, anti-twist 3D fixtures through profile grid pattern
aufbauelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dk/quaderfix/aufbauelemente/dk0285.prj},{NB=3227500},{BEST=322750},{POS=0},{AUSF=Formauflage mit Kuppe Radius 3},{L=40.0},{M=M 6},{SW=10},{BS=Infotext},{TYP=1.000},{TYP1=1.000},{XA=40.000},{XB=21.500},{XC=3.500},{XD=13.400},{XE=5.000},{XPOS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Jack screws M6 - -
Bill of material
3227500
BEST
Order No.
322750
322750
POS
0.000
0.000
mm°
AUSF
Version
R3 mm ball-end
R3 mm ball-end
L
Length
40.0
40.0
mm
M
thread
M 6
mm
SW
width across flats
10
mm
BS
Description
Information
Infotext