目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
305500
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dk/swa39/spannelemente/dk0029_asmtab.prj},{NB=305500},{BEST=305500},{GEWINDE=M 6},{NUTEN=T-Nut 6},{PRISMA=120°},{B=18},{H=42},{L=60},{M=M6},{M1=M5},{BS=Infotext},{TYP=2},{PPATH=dk0029_schb.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Pairs of adjustable V-blocks - -
Bill of material
305500
BEST
Order No.
305500
305500
GEWINDE
thread
M 6
mm
NUTEN
Slots
T-slot 6
mm
PRISMA
Prisma
120°
B
Prism length
18
18
mm
H
height
42
42
mm
L
Length
60
mm
M
thread
M6
mm
M1
thread
M5
mm
BS
Description
Information
Infotext
mm