目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
1307
DMS Diemould Service
DMS North America
Components
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dms_diemould_na/ca/components/leader_pins.prj},{NB=1307},{PARTNO=1307},{L=6-1/4},{L1=6.25000},{D=1-1/4},{D1=1.24900},{PFL=1-3/8},{PFL1=1.37500},{T=5/16},{T1=0.31250},{PF=1.25100},{H=1.49000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 123
HELP_VARIABLE
Company
DMS Diemould Service
Description
LP Straight - Leader pins straight
Bill of material
1307
PARTNO
Part No.
1307
1307
L
Length
6-1/4
6-1/4
Inch
D
Diameter
1-1/4
1-1/4
Inch
PFL
Length
1-3/8
1-3/8
Inch
T
Length
5/16
5/16
Inch
PF
Diameter
1.25100
1.25100
Inch
H
Diameter
1.49000
1.49000
Inch