目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
SLX-05X040
DMS Diemould Service
DMS North America
Pins & Sleeves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dms_diemould_na/ca/pins_sleeves/slx.prj},{NB=SLX-05X040},{PARTNO=SLX-05X040},{NSID=0.18750000},{D=0.875},{A=0.318},{B=0.510},{T=0.251},{C=0.22},{H=1.125},{L=4.00000000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
DMS Diemould Service
Description
SLX Sleeve Ejector Extensions - Sleeve Ejector Extensions - Inch
Bill of material
SLX-05X040
PARTNO
Part No.
SLX-05X040
SLX-05X040
NSID
Nom. Sleeve I.D.
3/16
3/16
Inch
D
Body Diameter
0.875
0.875
Inch
A
Diameter
0.318
0.318
Inch
B
Diameter
0.510
0.510
Inch
T
Length
0.251
0.251
Inch
C
Diameter
0.22
0.22
Inch
H
Outer Diameter
1.125
1.125
Inch
L
Length
4
4
Inch