目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RQ5-W3/41
Duplomatic
Group 2: PRESSURE CONTROL VALVES
21 220 RQ*-W Pressure relief valves - threaded ports
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{duplomatic/02_pressure_control_valves/21220/rq_w_asmtab.prj},{NB=RQ5-W3/41},{IDNR=},{TIPO=RQ},{ND=5},{TP=W},{PC=3},{M=},{SER=41},{GU=},{PPATH=21220_asmtpl.prj},{PLATE=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
RQ*-W - Pressure relief valve - threaded ports
Bill of material
RQ5-W3/41
TIPO
Type
RQ
ND
Nominal size
5 = DN 25
7 = DN 40
5 = DN 25
7 = DN 40
TP
Threaded ports BSP
W
PC
Pressure adjusment range
3 = up to 70 bar
5 = up to 210 bar
6 = up to 350 bar
3 = up to 70 bar
5 = up to 210 bar
6 = up to 350 bar
M
Adjusment knob
-
M = Adjustment with SICBLOC knob
-
M = Adjustment with SICBLOC knob
SER
Series No.
41
GU
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids