目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DXE3J-LZ01F1/31N-E0K11A
Duplomatic
Group 8: PROPORTIONAL VALVES
85 120 DXE3J* - Servo-Proportional Valves with Integrated Electronics – ISO 4401-03
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{duplomatic/08_proportional_valves/85120/85120j_asmtab.prj},{NB=DXE3J-LZ01F1/31N-E0K11A},{TIPO=DX},{E=E},{DN=3 = ISO 4401-03 (CETOP 03)},{J=J},{K3=},{ST=LZ = zero overlap for low leakage},{SF=01},{FS=F1},{SER=31},{GU=N},{RS=E0},{K=K11},{CODE=0128230},{COD3=0128126},{COD4=0128121},{COD5=1903500},{COD6=0128247},{PIN=A},{D1=3.000},{L1=40.000},{D2=4.000},{L2=6.000},{D3=5.000},{L3=12.000},{L4=130.000},{PPATH=85120j_asmtpl.prj},{OP1='NO'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
DXE3J - Servo-Proportional Valves with Integrated Electronics
Bill of material
DXE3J-LZ01F1/31N-E0K11A
TIPO
Type
DX
E
Electric proportional control
E
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
J
Digital integrated electronics for valves with feedback
J
K3
K3 = version ATEX 2014/34/EU II 3GD compliant
K3 = version ATEX 2014/34/EU II 3GD compliant
ST
Spool type
LZ = zero overlap for low leakage
SF
Rated flow
01 = 1 l/min
02 = 2 l/min
05 = 5 l/min
10 = 10 l/min
20 = 20 l/min
40 = 40 l/min
01 = 1 l/min
02 = 2 l/min
05 = 5 l/min
10 = 10 l/min
20 = 20 l/min
40 = 40 l/min
FS
Fail safe function
F1 = closed centre
F1 = closed centre
SER
Series No.
31
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
RS
Reference signal
E0 = voltage ±10V
E1 = current 4 / 20mA
E0 = voltage ±10V
E1 = current 4 / 20mA
PIN
Pin C function
A = external enable
B = internal enable
C = 0V monitor
A = external enable
B = internal enable
C = 0V monitor