目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P21122UFS 075 GSOP-L200
EGE-Elektronik
Level sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ege_elektronik/p2_level_sensors/ufs.prj},{NB=P21122UFS 075 GSOP-L200},{AF=},{AG=},{L=MIN},{BESTNR=P21122},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{MGK=MIN},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=},{V=200},{PRA=3},{TYP=UFS 075 GSOP-L200},{LW=200},{LEMM=mm},{SW=PES},{DM=FPM},{ELAN=M12-Stecksystem},{AUSGF=PNP-NO},{AUSGF2=PNP-NC},{SPEZEIG=Aggressive Medien},{EGEPG1=P2},{EGEPS=UFS},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=33},{BSPMAXE=VDC},{SFQW=5},{SFQE=Hz},{UGTEMMINW=-25},{UGTEMMINE=°C},{UGTEMMAXW=70},{UGTEMMAXE=°C},{SAEN60529=IP 67},{GW=1.4571},{AUSF=G3/4},{AUSG=PNP CO}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie UFS - Level sensors
Bill of material
P21122UFS 075 GSOP-L200
BESTNR
ID-No.
P21122
P21122
TYP
Typ
UFS 075 GSOP-L200
UFS 075 GSOP-L200
AUSGF
Ausgang_1_Funktion
PNP-NO
PNP-NO
UGTEMMINW
Umgebungstemperatur_Min_Wert
-25
-25
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
70
70
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
°C