目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P31328 ID 200 GSP
EGE-Elektronik
Inductive sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/id_fi200.prj},{NB=P31328 ID 200 GSP},{BESTNR=P31328},{L=MIN},{PRA=2},{V=2},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=ID 200 GSP},{V2=},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=},{EGEPS=ID},{EGEPS2=ID erhöhte Anforderungen erhöhte Schaltabstände},{NSAW=140},{NSAE=mm},{EBNB=nichtbündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=55},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=20},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=75},{SAEN60529=IP 67},{GW=PBT/Aluminium}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie ID fi200 - Inductive sensors
Bill of material
P31328 ID 200 GSP
BESTNR
ID-No.
P31328
P31328
TYP
Typ
ID 200 GSP
ID 200 GSP
EGEPS
EGE-Serie
ID
ID
EGEPS2
EGE-Serie_2
ID erhöhte Anforderungen erhöhte Schaltabstände
NSAW
Nennschaltabstand_Wert
140
NSAE
Nennschaltabstand_Einheit
mm
EBNB
Einbau nichtbündig
nichtbündig
UGTEMMINW
Umgebungstemperatur_Min_Wert
25
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
75
SAEN60529
Schutzart EN 60529
IP 67