目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CED20
nVent HOFFMAN
Cable Management
Cable glands
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eldon/06_cable_management/01_cable_glands/ced.prj},{NB=CED20(0)},{ITEM=CED20},{DETAIL=0},{INFO=Info PDF},{DES=Double protection gland M20},{MAT=EPDM},{H=20.0},{H1=13.4},{M=M20},{DI=25.5},{CD=8-13},{HD=20.5},{MASS=0.35},{EAN=8713574187320},{TARIFFN=-},{MI=URL},{W1=25.5},{H2=6.6},{W2=1.337},{ANG1=84.634},{W3=10.946},{ANG2=12.653},{H3=7.755},{ANG3=13.507},{W4=11.85},{R=25},{Y1=26.276},{X1=29.825},{W5=12.00},{H4=20.0},{R1=0.5},{X2=3.200},{X3=5.550},{ANG4=106.542},{R2=1.5},{Y5=18.500},{X5=4.450},{Y2=14.647},{Y3=2.353},{ANG5=8.809},{ANG=95.366},{VER=2},{R3=0.8},{R4=0.7},{H5=18.400},{H6=0.850},{W6=2.450},{ANG6=88.458},{VERS=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CED - Double protection cables entry
Bill of material
CED20
ITEM
Item no.
CED20
CED20
DETAIL
low
high
low
high
INFO
Info PDF
Info PDF
DES
Description
Double protection gland M20
Double protection gland M20
MAT
Material
EPDM
H
Height
20.0
20.0
mm
H1
Height
13.4
13.4
mm
M
Metric
M20
M20
DI
Diameter
25.5
25.5
mm
CD
Cable diameter
8-13
8-13
mm
HD
Hole diameter
20.5
20.5
mm
MASS
Weight
0.35
0.35
kg
EAN
EAN Code
8713574187320
8713574187320
MI
Mounting instructions
URL