目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
AFK12R5
nVent HOFFMAN
Accessories
Wall mounted
Steel
Gland plates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/gland_plates/afk.prj},{NB=AFK12R5(0)},{ITEM=AFK12R5},{DETAIL=0},{INFO=Info PDF},{DES=Gland plate with knock out},{MAT=Mild steel},{FO=210 x 96},{GPOS=1},{M16=12},{M20=-},{M25=1},{M32=1},{H=242},{W=128},{D=3.0},{MASS=0.35},{EAN=8713574124394},{TARIFFN=73269098},{MI=URL},{VER=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
nVent HOFFMAN
Description
AFK - Gland plates with knock-outs
Bill of material
AFK12R5
ITEM
Item no.
AFK12R5
AFK12R5
DETAIL
low
high
low
high
INFO
Info PDF
Info PDF
DES
Description
Gland plate with knock out
MAT
Material
Mild steel
FO
For opening
210 x 96
210 x 96
mm
GPOS
Gland Plate Opening Size
1
1
M16
12
12
M20
-
-
M25
1
1
M32
1
1
H
Height
242
242
mm
W
Widht
128
128
mm
D
Depth
3.0
3.0
MASS
Weight
0.35
0.35
kg
EAN
EAN Code
8713574124394
8713574124394
MI
Mounting instructions
URL