目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spoked handwheels GN 950.6-200-B18-A
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 950.6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/gn_950_6_combi/gn_950_6_a.prj},{NB=Spoked handwheels GN 950.6-200-B18-A},{CODE=GN.32091},{DESCRIPTION=GN 950.6-200-B18-A},{DIM01=200},{DIM02=18},{DIM03=37},{DIM04=20},{DIM05=24},{DIM06=44.5},{DIM07=3},{WEIGHT=1938},{NORMNR=GN 950.6},{D1=200},{D3=37.0},{B=20.0},{L2=44.5},{D2=18},{L1=24},{NR=3},{FORM=A},{BK=B},{D4=M12},{NDM=12},{BG=25},{B1=6},{T1=20.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 950.6-A - Spoked handwheels
Bill of material
Spoked handwheels GN 950.6-200-B18-A
CODE
Code
GN.32091
GN.32091
DESCRIPTION
Description
GN 950.6-200-B18-A
GN 950.6-200-B18-A
DIM01
d1
200
200
mm
DIM02
d2 H9
18
18
mm
DIM03
d3
37
37
mm
DIM04
b
20
20
mm
DIM05
l1
24
24
mm
DIM06
l2
44.5
44.5
mm
DIM07
Spokes
3
WEIGHT
Weight
1938
1938
g