目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Three-spoke handwheels VR.160 FP
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VR.FP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vr_fp_combi/vr_fp_asmtab.prj},{NB=Three-spoke handwheels VR.160 FP},{CODE=77411},{DESCRIPTION=VR.160 FP},{DIM01=157},{DIM02=50},{DIM03=22},{DIM04=32},{DIM05=24.0},{DIM06=38},{DIM07=15},{DIM08=20},{DIM09=16},{DIM10=18.3},{DIM11=5},{DIM12=165},{DIM13=12},{WEIGHT=455},{RU=59.000},{REZ=21.700},{VS=3.000},{RR=9.000},{SS=37.000},{VP=15.000},{KP=17},{GR=5.000},{KUG=135.000},{PR1=14.0},{PR2=5.0},{PR3=26.0},{R1=3.0},{R2=3.0},{R3=35},{KUT=14},{PPATH=vr_fp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
VR.FP - Three-spoke handwheels
Bill of material
Three-spoke handwheels VR.160 FP
CODE
Code
77411
77411
DESCRIPTION
Description
VR.160 FP
VR.160 FP
DIM01
D
157
157
mm
DIM02
L
50
50
mm
DIM03
B
22
22
mm
DIM04
d1
32
32
mm
DIM05
d2
24.0
24.0
mm
DIM06
l
38
38
mm
DIM07
l2
15
15
mm
DIM08
d'
20
20
mm
DIM09
d''
16
16
mm
DIM10
t
18.3
18.3
mm
DIM11
b
5
5
mm
DIM12
C
165
165
Nm
DIM13
L
12
12
J
WEIGHT
Weight
455
455
g