您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Threaded plungers with screwdriver slotted head GN 815-M6-ST
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 815
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/08/3_spring_plungers/gn_815/gn_815.prj},{NB=Threaded plungers with screwdriver slotted head GN 815-M6-ST},{CODE=GN.33933},{DESCRIPTION=GN 815-M6-ST},{DIM01=M6},{NDM1=6},{DIM02=3.5},{DIM03=10},{DIM04=9.0},{DIM05=5.0},{DIM06=-},{DIM06X=0.000},{DIM07=1.0},{DIM08=11},{DIM09=18},{WEIGHT=6},{D2=3.5},{D3=10},{D4=4.4},{KDM=4.473},{L1=9.0},{L11=7.259},{L2=5.0},{L4=3.5},{NDM=6},{RR=0.6},{W=1.0},{X=1.5},{Y=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
GN 815 - Threaded plungers with screwdriver slotted head
Bill of material
Threaded plungers with screwdriver slotted head GN 815-M6-ST
CODE
Code
GN.33933
GN.33933
DESCRIPTION
Description
GN 815-M6-ST
GN 815-M6-ST
DIM01
d1
M6
M6
DIM02
d2
3.5
3.5
mm
DIM03
d3
10
10
mm
DIM04
l1
9.0
9.0
mm
DIM05
l2
5.0
5.0
mm
DIM06
l3
-
-
mm
DIM07
w
1.0
1.0
mm
DIM08
Preload
11
11
N
DIM09
Max load
18
18
N
WEIGHT
Weight
6
6
g