目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Angles for structures GN 970-STB-30-30-60-B
Elesa
GENERAL CATALOGUE
Hinges and connections
Connection angles
GN 970
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/11/3_connection_angles/gn_970/gn_970_stb_b.prj},{NB=Angles for structures GN 970-STB-30-30-60-B},{CODE=GN.40207},{DESCRIPTION=GN 970-STB-30-30-60-B},{DIM01=30},{DIM02=30},{DIM03=60},{DIM04=15},{DIM05=6},{DIM06=18},{DIM07=18},{DIM08=30},{DIM09=4},{WEIGHT=103},{M1=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
GN 970-STB-B - Angles for structures
Bill of material
Angles for structures GN 970-STB-30-30-60-B
CODE
Code
GN.40207
GN.40207
DESCRIPTION
Description
GN 970-STB-30-30-60-B
GN 970-STB-30-30-60-B
DIM01
h1
30
30
mm
DIM02
b1
30
30
mm
DIM03
l1
60
60
mm
DIM04
l2
15
15
mm
DIM05
d
6
6
mm
DIM06
b2
18
18
mm
DIM07
h2
18
18
mm
DIM08
m1
30
30
mm
DIM09
s
4
4
mm
WEIGHT
Weight
103
103
g