目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Tubular handles front mounting RHRR-30.600.62
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for machines and protections
RH-RR
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/15/2_machines_and_protections/rh_rr/rh_rr.prj},{NB=Tubular handles front mounting RHRR-30.600.62},{CODE=RHRR-30.600.62},{DIM01=600},{DIM02=650},{DIM03=M8x25},{DIM04=10},{DIM05=30},{DIM06=1.5},{DIM07=60},{DIM08=48},{DIM09=32},{DIM10=40},{WEIGHT=429},{DIM10OLD=13.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Elesa
Description
RH-RR - Tubular handles front mounting
Bill of material
Tubular handles front mounting RHRR-30.600.62
CODE
Code
RHRR-30.600.62
RHRR-30.600.62
DIM01
f
600
600
mm
DIM02
L
650
650
mm
DIM03
d
M8x25
M8x25
DIM04
h2
10
10
mm
DIM05
B
30
30
mm
DIM06
s
1.5
1.5
mm
DIM07
h
60
60
mm
DIM08
l
48
48
mm
DIM09
l1
32
32
mm
DIM10
l2
40
40
mm
WEIGHT
Weight
429
429
g