目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Flat Knurled screw DIN 653-M5-30-NI
Elesa+Ganter
紧固旋钮
DIN 653 NI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/clamping_knobs/din653_ni/din653_ni.prj},{NB=Flache Edelstahl-Raendelschraube DIN 653-M5-30-NI},{PARTNUMBER=DIN 653-M5-30-NI},{D1=M5},{L=30},{LX=10,12,16,20,25},{D2=20},{K=4.0},{WEIGHT=0.0128},{CTN=73181595},{ROHS=YES},{R=7.000},{D1X=5.000},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
公司
Elesa+Ganter
描述
DIN 653 - Stainless Steel-Flat Knurled screws
明细表
Stainless Steel-Flat Knurled screw DIN 653-M5-30-NI
PARTNUMBER
E+G PARTNUMBER
DIN 653-M5-30-NI
DIN 653-M5-30-NI
D1
Thread
M5
M5
L
Length
30
30
mm
D2
20
20
mm
K
4.0
4.0
mm
WEIGHT
Weight
0.0128
0.0128
kg
CTN
Customs Tariff Number
73181595
ROHS
YES
INFOEG
Product details
Product details