目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Star Knob, Aluminum GN 5336-50-M10-D-PL
Elesa+Ganter
紧固旋钮
GN 5336
GN 5336 D
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/clamping_knobs/gn5336/gn5336_d/din5336_d.prj},{NB=Sterngriff, Aluminium GN 5336-50-M10-D-PL},{PARTNUMBER=GN 5336-50-M10-D-PL},{D1=50},{D2=M10},{NDM=10.000},{AUSWAHL=matt(MT),poliert(PL)},{D4=18},{H1=32},{H2=16.0},{T2=16},{R1=8.000},{R2=20.000},{ABS1=13.000},{ABS2=15.000},{ABS3=16.000},{ABS4=12.000},{R3=100.000},{OBVIS=poliert},{MAT=Aluminium},{WEIGHT=0.0600},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 5336 - Star Knobs, Aluminum, Type D, with threaded through bore
明细表
Star Knob, Aluminum GN 5336-50-M10-D-PL
PARTNUMBER
E+G PARTNUMBER
GN 5336-50-M10-D-PL
GN 5336-50-M10-D-PL
D1
50
50
mm
D2
Thread
M10
M10
D4
+0.5
18
18
mm
H1
-1
32
32
mm
H2
≈
16.0
16.0
mm
T2
16
16
mm
OBVIS
Surface
polished
polished
WEIGHT
Weight
0.0600
0.0600
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details