目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Star knob GN 6336-A4-40-M8-E-PL
Elesa+Ganter
紧固旋钮
GN 6336
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/clamping_knobs/gn6336/gn6336_a4_e.prj},{NB=Edelstahl-Sterngriff GN 6336-A4-40-M8-E-PL},{PARTNUMBER=GN 6336-A4-40-M8-E-PL},{D1=40},{D2=M8},{D2X=8},{D3=14},{H1=25},{H2=12},{T1=13},{R1=4.000},{R2=2.000},{R3=60.000},{ABS1=35.000},{ABS2=3.410},{ABS3=16.500},{ABS4=16.260},{WEIGHT=0.0840},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 6336 - Stainless Steel-Star knob, Type E, with threaded blind bore
明细表
Stainless Steel-Star knob GN 6336-A4-40-M8-E-PL
PARTNUMBER
E+G PARTNUMBER
GN 6336-A4-40-M8-E-PL
GN 6336-A4-40-M8-E-PL
D1
40
40
mm
D2
M8
M8
mm
D3
14
14
mm
H1
25
25
mm
H2
12
12
mm
T1
min.
13
13
mm
WEIGHT
Weight
0.0840
0.0840
kg
CTN
Customs Tariff Number
73181639
ROHS
YES
INFOEG
Product details
Product details