目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Control lever GN 211-55-B14
Elesa+Ganter
紧定手柄
GN 211
GN 211 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/clamping_levers/gn211/gn211_b/gn211_b.prj},{NB=Schalthebel GN 211-55-B14},{PARTNUMBER=GN 211-55-B14},{D1=55},{D2=B14},{D2Y=14},{D3=10},{D4=25},{H1=18},{H2=5},{H3=52},{L=96},{ABS1=3.000},{ABS2=123.000},{ABS3=23.000},{WEIGHT=0.3210},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 211 - Control lever with bore
明细表
Control lever GN 211-55-B14
PARTNUMBER
E+G PARTNUMBER
GN 211-55-B14
GN 211-55-B14
D1
55
55
mm
D2
H7 bore
B14
B14
D3
10
10
mm
D4
25
25
mm
H1
18
18
mm
H2
5
5
mm
H3
52
52
mm
L
96
96
mm
WEIGHT
Weight
0.3210
0.3210
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details